Schneider-Electric
 
XVBC4B7 picture- web-product-data-sheet
XVBC4B7
Indicator bank, Harmony XVB, illuminated unit, plastic, clear, 70mm, flashing, for bulb or LED, 24V AC, 24...48V DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVB Universal
Product or component type Indicator bank
Beacon or indicator bank unit type Illuminated unit
Signalling type Flashing
Mounting diameter 70 mm
Component name XVBC
Material Polycarbonate
Light source Bulb not included, clear
Bulb type Incandescent with BA 15d base
Protected LED
Incandescent
[Us] rated supply voltage 24 V AC
24...48 V DC
Complementary
Assembly style Customer assembly, up to 5 units
Maximum power dissipation in W 7 W
Connections - terminals Screw clamp terminals, <= 1 x 1.5 mm² with cable end
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
Nominal voltage limit 0.85...1.1 Un conforming to IEC 60947-5-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
Flashing frequency 1 Hz
CAD overall width 70 mm
CAD overall height 63 mm
CAD overall depth 70 mm
Net weight 0.16 kg
Environment
Pollution degree 2
Product certifications CCC
EAC
CSA C22-2 No 14
UL 508
Standards EN/IEC 60947-5-1
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…50 °C: incandescent
-25…50 °C: LED
Electrical shock protection class Class I on support tube conforming to IEC 61140
Class II on base unit conforming to IEC 61140
IP degree of protection IP65 on fixing base XVBZ0. conforming to IEC 60529
IP66 on base unit conforming to IEC 60529
NEMA degree of protection Type 4X conforming to UL (indoor)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 8.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 152.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.361 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months