|
|
|
XVBC8B8
Indicator bank, Harmony XVB, illuminated unit, plastic, yellow, 70mm, integral flash discharge tube, 10joule, 24V AC/DC
|
|
|
|
|
|
End of Commercialization DEC 31, 2025
|
|
End of Standard Services
|
|
Main
Range of product
|
Harmony XVB Universal
|
Product or component type
|
Indicator bank
|
Beacon or indicator bank unit type
|
Illuminated unit
|
Signalling type
|
Flashing
|
Mounting diameter
|
70 mm
|
Component name
|
XVBC
|
Material
|
Polycarbonate
|
Light source
|
Integral flash discharge tube, yellow
|
Bulb type
|
Flash discharge tube
|
[Us] rated supply voltage
|
24 V AC/DC
|
Flash energy
|
10 J
|
Complementary
Assembly style
|
Customer assembly, up to 5 units
|
Connections - terminals
|
Screw clamp terminals, <= 1 x 1.5 mm² with cable end
|
[Ui] rated insulation voltage
|
250 V conforming to IEC 60947-1
|
Nominal voltage limit
|
0.85...1.1 Un conforming to IEC 60947-5-1
|
Current consumption
|
< 1300 mA AC
< 850 mA DC
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60947-1
|
Flashing frequency
|
1 Hz
|
CAD overall width
|
70 mm
|
CAD overall height
|
157 mm
|
CAD overall depth
|
70 mm
|
Net weight
|
0.305 kg
|
Environment
Product certifications
|
CCC
EAC
CSA C22-2 No 14
UL 508
|
Standards
|
IEC 60947-5-1
|
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Electrical shock protection class
|
Class I on support tube conforming to IEC 61140
Class II on base unit conforming to IEC 61140
|
IP degree of protection
|
IP65 on fixing base XVBZ0. conforming to IEC 60529
IP66 on base unit conforming to IEC 60529
|
NEMA degree of protection
|
Type 4X conforming to UL (indoor)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
18.700 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
8.000 cm
|
Package 1 Weight
|
324.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
18
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
6.291 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
124e2d7a-5b1e-45ca-b93c-220dd91b55b6
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
211
|
Contractual warranty
|
|