|
|
|
XVBL0G6
Ø 70 mm tower light - steady - blue - IP65 - 120 V
|
|
|
|
|
End of Commercialization JUL 01, 2020
|
|
|
|
|
Main
Range of product
|
Harmony XVB Universal
|
Product or component type
|
Complete beacon
|
Beacon or indicator bank unit type
|
Base unit direct or tube fixing
Illuminated unit
|
Signalling type
|
Steady
|
Mounting diameter
|
70 mm
|
Component name
|
XVBL
|
Material
|
Glass reinforced polyamide: base unit
Polycarbonate: illuminated unit
|
Light source
|
Integral LED, blue
|
Bulb type
|
Protected LED
|
[Us] rated supply voltage
|
120 V AC
|
Complementary
Connections - terminals
|
Screw clamp terminals, <= 1 x 1.5 mm² with cable end
|
[Ui] rated insulation voltage
|
250 V conforming to IEC 60947-1
|
Nominal voltage limit
|
0.85...1.1 Un conforming to IEC 60947-5-1
|
Current consumption
|
< 17 mA AC
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60947-1
|
CAD overall width
|
70 mm
|
CAD overall height
|
139 mm
|
CAD overall depth
|
70 mm
|
Terminals description ISO n°1
|
(COM-1)PW
(GND)GROUND
|
Net weight
|
0.27 kg
|
Environment
Pollution degree
|
2
|
Product certifications
|
CCC
EAC
CSA C22-2 No 14
UL 508
|
Standards
|
EN/IEC 60947-5-1
|
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Electrical shock protection class
|
Class I on support tube conforming to IEC 61140
Class II on base unit conforming to IEC 61140
|
IP degree of protection
|
IP65 on fixing base XVBZ0. conforming to IEC 60529
IP66 on base unit conforming to IEC 60529
|
NEMA degree of protection
|
Type 4X conforming to UL (indoor)
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|