Schneider-Electric
 
XVBL1B7 picture- web-product-data-sheet
XVBL1B7
Ø 70 mm tower light - flashing - clear - IP65 - 24 V
Schneider Electric
Characteristics
Main
Range of product Harmony XVB Universal
Product or component type Complete beacon
Beacon or indicator bank unit type Base unit direct or tube fixing
Illuminated unit
Signalling type Flashing
Mounting diameter 70 mm
Component name XVBL
Material Glass reinforced polyamide: base unit
Polycarbonate: illuminated unit
Light source Integral LED, clear
Bulb type Protected LED
[Us] rated supply voltage 24 V AC/DC
Complementary
Connections - terminals Screw clamp terminals, <= 1 x 1.5 mm² with cable end
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
Nominal voltage limit 0.85...1.1 Un conforming to IEC 60947-5-1
Current consumption < 47 mA AC/DC
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
Flashing frequency 1 Hz
CAD overall width 70 mm
CAD overall height 139 mm
CAD overall depth 70 mm
Terminals description ISO n°1 (COM-1)PW
(GND)GROUND
Net weight 0.28 kg
Environment
Pollution degree 2
Product certifications CCC
EAC
CSA C22-2 No 14
UL 508
Standards EN/IEC 60947-5-1
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Electrical shock protection class Class I on support tube conforming to IEC 61140
Class II on base unit conforming to IEC 61140
IP degree of protection IP65 on fixing base XVBZ0. conforming to IEC 60529
IP66 on base unit conforming to IEC 60529
NEMA degree of protection Type 4X conforming to UL (indoor)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 9 cm
Package 1 Length 8.5 cm
Package 1 Weight 276 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months