|
|
|
XVBL1G7
Complete beacon, Harmony XVB Universal, Ø 70 mm tower light, flashing, clear, IP65, 120 V
|
|
|
|
|
End of Commercialization MAR 24, 2021
|
|
|
|
|
Main
Range of product
|
Harmony XVB Universal
|
Product or component type
|
Complete beacon
|
Beacon or indicator bank unit type
|
Base unit direct or tube fixing
Illuminated unit
|
Signalling type
|
Flashing
|
Mounting diameter
|
70 mm
|
Component name
|
XVBL
|
Material
|
Glass reinforced polyamide: base unit
Polycarbonate: illuminated unit
|
Light source
|
Integral LED, clear
|
Bulb type
|
Protected LED
|
[Us] rated supply voltage
|
120 V AC
|
Complementary
Connections - terminals
|
Screw clamp terminals, <= 1 x 1.5 mm² with cable end
|
[Ui] rated insulation voltage
|
250 V conforming to IEC 60947-1
|
Nominal voltage limit
|
0.85...1.1 Un conforming to IEC 60947-5-1
|
Current consumption
|
< 17 mA AC
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60947-1
|
Flashing frequency
|
1 Hz
|
CAD overall width
|
70 mm
|
CAD overall height
|
139 mm
|
CAD overall depth
|
70 mm
|
Terminals description ISO n°1
|
(GND)GROUND
(COM-1)PW
|
Net weight
|
0.28 kg
|
Environment
Pollution degree
|
2
|
Product certifications
|
CCC
EAC
CSA C22-2 No 14
UL 508
|
Standards
|
EN/IEC 60947-5-1
|
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Electrical shock protection class
|
Class I on support tube conforming to IEC 61140
Class II on base unit conforming to IEC 61140
|
IP degree of protection
|
IP65 on fixing base XVBZ0. conforming to IEC 60529
IP66 on base unit conforming to IEC 60529
|
NEMA degree of protection
|
Type 4X conforming to UL (indoor)
|
Contractual warranty
|
|