Schneider-Electric
 
XVBZ14 picture- web-product-data-sheet
XVBZ14
Fixing base, Harmony XVB, for modular tower lights, plastic, 25mm, 800 x 780mm aluminium support tube + black fixing plate
Schneider Electric
Characteristics
Main
Range of product Harmony XVB
Accessory / separate part designation Aluminium support tube
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Fixing plate
Complementary
Accessory / separate part type Support tube
Product compatibility XVBZ01
Height under base unit 780 mm
Length 800 mm
Material Plastic
Net weight 0.69 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 2.5 cm
Package 1 Length 80.2 cm
Package 1 Weight 265.0 g
Unit Type of Package 2 S06
Number of Units in Package 2 50
Package 2 Height 75.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 15.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months