Schneider-Electric
 
XVC1B1HK picture- web-product-data-sheet
XVC1B1HK
Complete pre wired monolithic tower light, Harmony XVC1, plastic, red, 100mm, steady or flashing, with siren, 24V DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVC1
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 1 illuminated unit
Sound signalling Siren
Mounting diameter 100 mm
Component name XVC
Light source LED steady or flashing red
[Us] rated supply voltage 24 V
Supply circuit type DC
Noise level 0…102 dB (continuous or intermittent tone) at 1 m
Complementary
Material Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94-V0): top cover
Product mounting On base
Cable cross section 0.83 mm²
0.33 mm²
AWG gauge AWG 18
AWG 22
Cable length 500 mm
Marking CE
[Uimp] rated impulse withstand voltage 0.8 kV
Current consumption 460 mA
Flashing frequency 0.7…3 Hz
Net weight 1.58 kg
Height 293 mm
Environment
Standards IEC 61000-6-4
IEC 61000-6-2
IEC 61000-6-3
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -20…50 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP54 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.000 cm
Package 1 Width 43.000 cm
Package 1 Length 18.000 cm
Package 1 Weight 2.210 kg
Unit Type of Package 2 P06
Number of Units in Package 2 6
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 26.260 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months