|
|
|
XVC1B4K
Harmony XVC, Monolithic precabled tower light, plastic, red orange green blue, Ø100, base mounting, steady or flashing, IP54, 100...240 V AC
|
|
|
|
|
End of Commercialization JUL 28, 2023
|
|
|
|
|
Main
Range of product
|
Harmony XVC1
|
Product or component type
|
Complete pre-wired monolithic tower light
|
Beacon or indicator bank unit type
|
4 illuminated units
|
Sound signalling
|
Without
|
Mounting diameter
|
100 mm
|
Component name
|
XVC
|
Light source
|
LED steady or flashing red
LED steady or flashing orange
LED steady or flashing green
LED steady or flashing blue
|
[Us] rated supply voltage
|
24 V
|
Supply circuit type
|
DC
|
Complementary
Material
|
Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94-V0): top cover
|
Product mounting
|
On base
|
Cable cross section
|
0.33 mm²
0.83 mm²
|
AWG gauge
|
AWG 18
AWG 22
|
Cable length
|
500 mm
|
Marking
|
CE
|
[Uimp] rated impulse withstand voltage
|
0.8 kV
|
Current consumption
|
400 mA
|
Flashing frequency
|
0.7…3 Hz
|
Net weight
|
1.3 kg
|
Height
|
450 mm
|
Environment
Standards
|
IEC 61000-6-3
IEC 61000-6-2
IEC 61000-6-4
|
Product certifications
|
UL
|
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-35…70 °C
|
Ambient air temperature for operation
|
-30…50 °C
|
Electrical shock protection class
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP54 conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
20.5 cm
|
Package 1 Width
|
20.5 cm
|
Package 1 Length
|
64.0 cm
|
Package 1 Weight
|
3.083 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
80.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
27.0 kg
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|