Schneider-Electric
 
XVC1B4SK picture- web-product-data-sheet
XVC1B4SK
Harmony XVC, Monolithic precabled tower light, plastic, red orange green blue, Ø100, base mounting, steady or flashing, buzzer, IP54, 100...240 V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XVC1
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 4 illuminated units
Sound signalling Buzzer
Mounting diameter 100 mm
Component name XVC
Light source LED steady or flashing red
LED steady or flashing orange
LED steady or flashing green
LED steady or flashing blue
[Us] rated supply voltage 24 V
Supply circuit type DC
Noise level 60…85 dB (continuous or intermittent tone) at 1 m
Complementary
Material Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94-V0): top cover
Product mounting On base
Cable cross section 0.33 mm²
0.83 mm²
AWG gauge AWG 18
AWG 22
Cable length 500 mm
Marking CE
[Uimp] rated impulse withstand voltage 0.8 kV
Current consumption 450 mA
Flashing frequency 0.7…3 Hz
Net weight 1.3 kg
Height 450 mm
Environment
Standards EN/IEC 61000-6-2
EN/IEC 61000-6-3
EN/IEC 61000-6-4
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -30…50 °C
Electrical shock protection class Class II conforming to EN/IEC 61140
IP degree of protection IP54 conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 20.0 cm
Package 1 Length 64.0 cm
Package 1 Weight 2.386 kg
Unit Type of Package 2 P06
Number of Units in Package 2 6
Package 2 Height 77.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 22.816 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months