Schneider-Electric
 
XVC1M1HK picture- web-product-data-sheet
XVC1M1HK
Complete pre wired monolithic tower light, Harmony XVC, plastic, red, 100mm, base mounting, steady or flashing, with siren, IP54, 100...240V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XVC1
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 1 illuminated unit
Sound signalling Siren
Mounting diameter 100 mm
Component name XVC
Light source LED steady or flashing red
[Us] rated supply voltage 100...240 V
Supply circuit type AC
Noise level 0…102 dB (continuous or intermittent tone) at 1 m
Complementary
Material Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94-V0): top cover
Product mounting On base
Cable cross section 0.33 mm²
0.83 mm²
AWG gauge AWG 22
AWG 18
Cable length 500 mm
Marking CE
[Uimp] rated impulse withstand voltage 4 kV
Current consumption 235 mA
Flashing frequency 0.7…3 Hz
Net weight 1.68 kg
Height 293 mm
Environment
Standards IEC 60947-5-1
IEC 60947-1
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -20…50 °C
Electrical shock protection class Class I conforming to IEC 61140
IP degree of protection IP54 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 21.0 cm
Package 1 Length 44.5 cm
Package 1 Weight 2.414 kg
Unit Type of Package 2 S06
Number of Units in Package 2 6
Package 2 Height 75.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 26.414 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months