Schneider-Electric
 
XVC1M2HK picture- web-product-data-sheet
XVC1M2HK
Harmony XVC, Monolithic precabled tower light, plastic, red orange, Ø100, base mounting, steady or flashing,siren, IP54, 100...240 V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XVC1
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 2 illuminated units
Sound signalling Siren
Mounting diameter 100 mm
Component name XVC
Light source LED steady or flashing red
LED steady or flashing orange
[Us] rated supply voltage 100...240 V
Supply circuit type AC
Noise level 0…102 dB (continuous or intermittent tone) at 1 m
Complementary
Material Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94-V0): top cover
Product mounting On base
Cable cross section 0.33 mm²
0.83 mm²
AWG gauge AWG 18
AWG 22
Cable length 500 mm
Marking CE
[Uimp] rated impulse withstand voltage 4 kV
Current consumption 280 mA
Flashing frequency 0.7…3 Hz
Net weight 1.88 kg
Height 371 mm
Environment
Standards IEC 60947-5-1
IEC 60947-1
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -20…50 °C
Electrical shock protection class Class I conforming to IEC 61140
IP degree of protection IP54 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18 cm
Package 1 Width 18 cm
Package 1 Length 63 cm
Package 1 Weight 2.74 kg
Contractual warranty
Warranty 18 months