Schneider-Electric
 
XVC1M5SK picture- web-product-data-sheet
XVC1M5SK
Harmony XVC, Monolithic precabled tower light, plastic, red orange green blue clear, Ø100, base mount, steady or flashing, buzzer, IP54, 100...240 VAC
Schneider Electric
Characteristics
Main
Range of product Harmony XVC1
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 5 illuminated units
Sound signalling Buzzer
Mounting diameter 100 mm
Component name XVC
Light source LED steady or flashing red
LED steady or flashing orange
LED steady or flashing green
LED steady or flashing blue
LED steady or flashing clear
[Us] rated supply voltage 100...240 V
Supply circuit type AC
Noise level 60…85 dB (continuous or intermittent tone) at 1 m
Complementary
Material Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94-V0): top cover
Product mounting On base
Cable cross section 0.33 mm²
0.83 mm²
AWG gauge AWG 22
AWG 18
Cable length 500 mm
Marking CE
[Uimp] rated impulse withstand voltage 4 kV
Current consumption 280 mA
Flashing frequency 0.7…3 Hz
Net weight 1.85 kg
Height 528 mm
Environment
Standards EN/IEC 60947-1
EN/IEC 60947-5-1
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -30…50 °C
Electrical shock protection class Class I conforming to EN/IEC 61140
IP degree of protection IP54 conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18 cm
Package 1 Width 18 cm
Package 1 Length 63 cm
Package 1 Weight 2.6 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months