Schneider-Electric
 
XVC4B25S picture- web-product-data-sheet
XVC4B25S
Monolithic precabled tower light, Harmony XVC, plastic, red orange, 40mm, tube mounting, steady or flashing, buzzer, IP23, 24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVC4
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 2 illuminated units
Sound signalling Buzzer
Mounting diameter 40 mm
Component name XVC
Device short name XVC
Light source LED steady or flashing red
LED steady or flashing orange
Supply circuit type AC/DC
Noise level 70…85 dB (continuous or intermittent tone) at 1 m
Complementary
Material Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94HB): top cover
SGP (chromium-plated): support tube
Mounting location On support tube, 17 mm
Product mounting On support tube, 17 mm
[Us] rated supply voltage 24 V
[Us] rated supply voltage 24 V
Cable cross section 0.33 mm²
AWG gauge AWG 22
Cable length 900 mm
Marking CE
[Uimp] rated impulse withstand voltage 0.8 kV
Current consumption 90 mA
Fundamental frequency 2.23 kHz
Flashing frequency 1 Hz
Net weight 0.62 kg
Height 559.5 mm
Environment
Standards IEC 61000-6-2
IEC 61000-6-3
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class I conforming to IEC 61140
Overvoltage category Class I conforming to IEC 61140
IP degree of protection IP23 vertical surface installation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.600 cm
Package 1 Width 6.600 cm
Package 1 Length 75.000 cm
Package 1 Weight 850.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 10
Package 2 Height 45.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 17.000 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months