Schneider-Electric
 
XVC4M15S picture- web-product-data-sheet
XVC4M15S
Complete pre wired monolithic tower light, Harmony XVC, plastic, red, 40mm, tube mounting, steady or flashing, buzzer, IP23, 100...240V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XVC4
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 1 illuminated unit
Sound signalling Buzzer
Mounting diameter 40 mm
Component name XVC
Device short name XVC
Light source LED steady or flashing red
Supply circuit type AC
Noise level 70…85 dB (continuous or intermittent tone) at 1 m
Complementary
Material Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94-V0): top cover
SGP (chromium-plated): support tube
Mounting location On support tube, 17 mm
Product mounting On support tube, 17 mm
[Us] rated supply voltage 100...240 V
[Us] rated supply voltage 100...240 V
Cable cross section 0.83 mm²
0.33 mm²
AWG gauge AWG 22
AWG 18
Cable length 450 mm
Marking CE
[Uimp] rated impulse withstand voltage 4 kV
Current consumption 50 mA
Fundamental frequency 2.23 kHz
Flashing frequency 1 Hz
Net weight 0.74 kg
Height 567.2 mm
Environment
Standards IEC 60947-1
IEC 60947-5-1
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class I conforming to IEC 61140
Overvoltage category Class I conforming to IEC 61140
IP degree of protection IP23 vertical surface installation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.700 cm
Package 1 Width 74.900 cm
Package 1 Length 7.000 cm
Package 1 Weight 800.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 34.700 cm
Package 2 Weight 8.760 kg
Unit Type of Package 3 P06
Number of Units in Package 3 30
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 34.780 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months