Schneider-Electric
 
XVC6B2 picture- web-product-data-sheet
XVC6B2
Harmony XVC, Monolithic precabled tower light, plastic, red orange, Ø60, tube mounting, steady, without buzzer, IP23, 24 V AC/DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVC6
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 2 illuminated units
Sound signalling Without
Mounting diameter 60 mm
Component name XVC
Light source LED steady red
LED steady orange
[Us] rated supply voltage 24 V
Supply circuit type AC/DC
Complementary
Material Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94HB): top cover
STK (chromium-plated): support tube
Product mounting On support tube, 22 mm
Cable cross section 0.33 mm²
AWG gauge AWG 22
Cable length 600 mm
Marking CE
[Uimp] rated impulse withstand voltage 0.8 kV
Current consumption 50 mA
Flashing frequency 1 Hz
Net weight 0.74 kg
Height 468.3 mm
Environment
Standards EN/IEC 61000-6-2
EN/IEC 61000-6-3
EN/IEC 61000-6-4
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class I conforming to EN/IEC 61140
IP degree of protection IP23 vertical surface installation conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 8.500 cm
Package 1 Length 77.000 cm
Package 1 Weight 1.018 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 21.000 cm
Package 2 Width 47.000 cm
Package 2 Length 79.000 cm
Package 2 Weight 10.180 kg
Unit Type of Package 3 P06
Number of Units in Package 3 30
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 39.130 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months