Schneider-Electric
 
XVC6B25S picture- web-product-data-sheet
XVC6B25S
Harmony XVC, Monolithic precabled tower light, plastic, red orange, Ø60, tube mounting, steady or flashing, with buzzer 70...85 dB, IP23, 24 V AC/DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVC6
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 2 illuminated units
Sound signalling Buzzer
Mounting diameter 60 mm
Component name XVC
Light source LED steady or flashing red
LED steady or flashing orange
[Us] rated supply voltage 24 V
Supply circuit type AC/DC
Noise level 70…85 dB (continuous or intermittent tone) at 1 m
Complementary
Material Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94HB): top cover
STK (chromium-plated): support tube
Product mounting On support tube, 22 mm
Cable cross section 0.33 mm²
AWG gauge AWG 22
Cable length 550 mm
Marking CE
[Uimp] rated impulse withstand voltage 0.8 kV
Current consumption 90 mA
Fundamental frequency 2.23 kHz
Flashing frequency 1 Hz
Net weight 0.94 kg
Height 523.1 mm
Environment
Standards EN/IEC 61000-6-3
EN/IEC 61000-6-4
EN/IEC 61000-6-2
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class I conforming to EN/IEC 61140
IP degree of protection IP23 vertical surface installation conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 8.500 cm
Package 1 Length 77.500 cm
Package 1 Weight 940.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 21.000 cm
Package 2 Width 46.000 cm
Package 2 Length 79.000 cm
Package 2 Weight 10.705 kg
Unit Type of Package 3 P06
Number of Units in Package 3 20
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 29.910 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months