This Application will be decommissioned as of January 7th 2025

XVC6M1K |
Schneider-Electric
 
XVC6M1K picture- web-product-data-sheet
XVC6M1K
Harmony XVC, Monolithic precabled tower light, plastic, red, 60mm, base mounting, steady, IP54, 100...240V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XVC6
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 1 illuminated unit
Sound signalling Without
Mounting diameter 60 mm
Component name XVC
Light source LED steady red
[Us] rated supply voltage 100...240 V
Supply circuit type AC
Complementary
Material Polycarbonate: illuminated unit
ABS (acrylonitrile butadiene-styrene): base unit
PBT + ABS (UL94-V0): top cover
Product mounting On base
Cable cross section 0.33 mm²
0.83 mm²
AWG gauge AWG 18
AWG 22
Cable length 850 mm
750 mm
Marking CE
[Uimp] rated impulse withstand voltage 4 kV
Current consumption 35 mA
Net weight 0.44 kg
Height 232 mm
Environment
Standards IEC 60947-5-1
IEC 60947-1
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class I conforming to IEC 61140
IP degree of protection IP54 flat surface installation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.7 cm
Package 1 Width 8.7 cm
Package 1 Length 50.0 cm
Package 1 Weight 632.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 8.9 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 50.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 189.68 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months