Schneider-Electric
 
XVDLS34 picture- web-product-data-sheet
XVDLS34
Complete miniature beacon, Harmony XVDLS Optimum, 45mm, tower light, steady, red, IP40, 250V
Schneider Electric
Characteristics
Main
Range of product Harmony XVD Optimum
Product or component type Complete miniature beacon
Beacon or indicator bank unit type Base unit direct fixing
Illuminated unit
Signalling type Steady
Mounting diameter 45 mm
Component name XVDLS
Material Glass reinforced polyamide: base unit
Polycarbonate: illuminated unit
Light source Bulb not included, red
Bulb type Incandescent with BA 15d base
[Us] rated supply voltage <= 230 V
Maximum power dissipation in W 5 W
Complementary
Connections - terminals Screw clamp terminals, <= 1 x 1.5 mm² with cable end
Cable entry 1 entry tapped for Pg 7
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
CAD overall width 45 mm
CAD overall height 104 mm
CAD overall depth 45 mm
Terminals description ISO n°1 (GND)GROUND
(COM-1)PW
Net weight 0.08 kg
Environment
Product certifications UL
CSA
Standards EN/IEC 60947-5-1
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Electrical shock protection class Class II conforming to IEC 60536
IP degree of protection IP40 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.2 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 101 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.405 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months