Schneider-Electric
 
XVEC21 picture- Schneider-electric
XVEC21
BASE UNIT WITH SNAP-ON COVER
Schneider Electric
Characteristics
Main
Range of product Harmony XVE Optimum
Product or component type Base unit with cover
Kit composition Cover
Base unit
Component name XVE
Complementary
Mounting diameter 70 mm
Assembly style Customer assembly
Marking CE
Terminals description ISO n°1 (COM-4)PW
(COM-1)PW
(GND)GROUND
(COM-3)PW
(COM-5)PW
(COM-2)PW
Net weight 0.11 kg
Environment
Standards EN/IEC 60947-1
EN/IEC 60947-5-1
Product certifications CSA
UL
CCC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
Electrical shock protection class Class I aluminium tube mounting conforming to IEC 61140
Class I plastic tube mounting conforming to IEC 61140
Protective treatment TC
IP degree of protection IP42 (indoor) conforming to IEC 60529
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months