Schneider-Electric
 
XVEL2B6 picture- Schneider-electric
XVEL2B6
BLUE STEADY BEACON INTEGRAL LED 24VAC/DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVE Optimum
Product or component type Complete illuminated beacon
Beacon or indicator bank unit type 1 base unit
1 illuminated unit
1 screw fixing cover
1 short fixing base
Signalling type Steady
Component name XVE
Light source Integral LED, blue
Bulb type LED
[Us] rated supply voltage 24 V AC/DC
Complementary
Mounting diameter 70 mm
Connections - terminals Screw clamp terminals, <= 1 x 1.5 mm² with cable end
Marking CE
Short-circuit protection 0.63 A
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
Nominal voltage limit 0.85...1.1 Un conforming to IEC 60947-5-1
Current consumption < 25 mA
[Uimp] rated impulse withstand voltage 4 kV IEC 60947-1
Luminance 800 cd/m²
CAD overall width 70 mm
CAD overall height 129 mm
CAD overall depth 70 mm
Terminals description ISO n°1 (GND)GROUND
(COM-1)PW
Net weight 0.25 kg
Environment
Standards EN/IEC 60947-1
EN/IEC 60947-5-1
Product certifications CCC
CSA
UL
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
Electrical shock protection class Class I aluminium tube mounting conforming to IEC 61140
Class I plastic tube mounting conforming to IEC 61140
Protective treatment TC
IP degree of protection IP40 any position except vertical position conforming to IEC 60529
IP42 vertical position conforming to IEC 60529
Contractual warranty
Warranty 18 months