Schneider-Electric
 
XVEL34 picture- Schneider-electric
XVEL34
RED STEADY BEACON 5 WATT OR LED 240V MAX
Schneider Electric
Characteristics
Main
Range of product Harmony XVE Optimum
Product or component type Complete illuminated beacon
Beacon or indicator bank unit type 1 base unit
1 illuminated unit
1 screw fixing cover
1 short fixing base
Signalling type Steady
Component name XVE
Light source Bulb not included, red
Bulb type Incandescent with BA 15d base
[Us] rated supply voltage <= 240 V AC/DC
Complementary
Mounting diameter 70 mm
Maximum power dissipation in W 5 W
Connections - terminals Screw clamp terminals, <= 1 x 1.5 mm² with cable end
Marking CE
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
Nominal voltage limit 0.85...1.1 Un conforming to IEC 60947-5-1
[Uimp] rated impulse withstand voltage 4 kV IEC 60947-1
Luminance 640 cd/m²
CAD overall width 70 mm
CAD overall height 129 mm
CAD overall depth 70 mm
Terminals description ISO n°1 (COM-1)PW
(GND)GROUND
Net weight 0.245 kg
Environment
Standards EN/IEC 60947-1
EN/IEC 60947-5-1
Product certifications UL
CSA
CCC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…55 °C
Electrical shock protection class Class I aluminium tube mounting conforming to IEC 61140
Class I plastic tube mounting conforming to IEC 61140
Protective treatment TC
IP degree of protection IP40 any position except vertical position conforming to IEC 60529
IP42 vertical position conforming to IEC 60529
Contractual warranty
Warranty 18 months