This Application will be decommissioned as of January 7th 2025

XVGB1MA |
Schneider-Electric
 
XVGB1MA picture- web-product-data-sheet
XVGB1MA
Monolithic tower lights, Easy Harmony XVG, 60mm, red, steady light, short aluminium tube mounting and foldable bracket, IP40, 24V AC/DC
Schneider Electric
Characteristics
Main
Range of product Easy Harmony XVG
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 1 illuminated unit
Material PC (UL94 V-2): globe
Mounting diameter 60 mm
Component name XVG
Device mounting Tube mounting with foldable bracket
Light source LED steady
Light block color Red
Indicator bank base type Base without buzzer
Complementary
Rated supply voltage 24 V AC/DC
Cable cross section 0.33 mm²
Discrete output type PNP and NPN
[Uimp] rated impulse withstand voltage 0.5 kV
Current consumption 41 mA
Power consumption in W 1.1 W
Net weight 0.27 kg
Environment
Product certifications CE
EAC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class II
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 13.000 cm
Package 1 Length 41.500 cm
Package 1 Weight 430.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.090 kg
Unit Type of Package 3 P06
Number of Units in Package 3 32
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 24.360 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 38