This Application will be decommissioned as of January 7th 2025

XVGB1SA |
Schneider-Electric
 
XVGB1SA picture- web-product-data-sheet
XVGB1SA
Monolithic tower lights, Easy Harmony XVG, 60mm, red, steady light, buzzer, short aluminium tube mounting and L bracket, IP23, 24V AC DC
Schneider Electric
Characteristics
Main
Range of product Easy Harmony XVG
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 1 illuminated unit
Material PC (UL94 V-2): globe
Mounting diameter 60 mm
Component name XVG
Device mounting Tube with L bracket
Light source LED steady
Light block color Red
Indicator bank base type Base with integrated buzzer
Complementary
Rated supply voltage 24 V AC/DC
Cable cross section 0.33 mm²
Discrete output type PNP and NPN
[Uimp] rated impulse withstand voltage 0.5 kV
Current consumption 88 mA
Noise level 85 dB
Power consumption in W 2.4 W
Fundamental frequency 2.64 kHz
Net weight 0.34 kg
Environment
Product certifications CE
EAC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class II
IP degree of protection IP23
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.82 cm
Package 1 Width 8.0 cm
Package 1 Length 41.38 cm
Package 1 Weight 510.0 g
Unit Type of Package 2 S06
Number of Units in Package 2 30
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 25.66 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No