Schneider-Electric
 
XVGB2H picture- web-product-data-sheet
XVGB2H
Monolithic tower lights, Harmony XVG, 60mm, red green, steady light, aluminium tube mounting and fixing plate, IP53, 24V AC/DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVG
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 2 illuminated units
Material PC (UL94 V-2): globe
ABS (UL94HB): tube body
Aluminium: tube
Mounting diameter 60 mm
Component name XVG
Device mounting Tube mounting with fixing plate
Light source LED steady red
LED steady green
Light block color Red/green
Indicator bank base type Base without buzzer
Complementary
Rated supply voltage 24 V AC/DC
Cable cross section 0.33 mm²
Discrete output type PNP and NPN
[Uimp] rated impulse withstand voltage 0.5 kV
Current consumption 68 mA
Power consumption in W 1.6 W
Fundamental frequency 2.64 kHz
Product weight 0.32 kg
Environment
Product certifications CE
EAC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
IP degree of protection IP53
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.349 cm
Package 1 Width 13.333 cm
Package 1 Length 5.67 cm
Package 1 Weight 523.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 3.495 kg
Unit Type of Package 3 P06
Number of Units in Package 3 30
Package 3 Height 72 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 27.2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 31
Contractual warranty
Warranty 18 months