Schneider-Electric
 
XVGB4 picture- web-product-data-sheet
XVGB4
Monolithic tower lights, Harmony XVG, 60mm, red orange green blue, steady light, aluminium tube mounting and L bracket, IP23, 24V AC/DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVG
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 4 illuminated units
Material PC (UL94 V-2): globe
ABS (UL94HB): tube body
Aluminium: tube
Mounting diameter 60 mm
Component name XVG
Device mounting Tube with L bracket
Light source LED steady red
LED steady green
LED steady amber
LED steady blue
Light block color Red/orange/green/blue
Indicator bank base type Base without buzzer
Complementary
Rated supply voltage 24 V AC/DC
Cable cross section 0.33 mm²
Discrete output type PNP and NPN
[Uimp] rated impulse withstand voltage 0.5 kV
Current consumption 135 mA
Power consumption in W 3.3 W
Fundamental frequency 2.64 kHz
Net weight 0.5 kg
Environment
Product certifications CE
EAC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
IP degree of protection IP23
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 14.000 cm
Package 1 Length 56.500 cm
Package 1 Weight 708.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.898 kg
Unit Type of Package 3 P06
Number of Units in Package 3 24
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 27.592 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months