Schneider-Electric
 
XVGB4SH picture- web-product-data-sheet
XVGB4SH
Monolithic tower lights, Harmony XVG, 60mm, red orange green blue, steady light, buzzer, aluminium tube, fixing plate, IP42, 24V AC/DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVG
Product or component type Complete pre-wired monolithic tower light
Beacon or indicator bank unit type 4 illuminated units
Material PC (UL94 V-2): globe
ABS (UL94HB): tube body
Aluminium: tube
Mounting diameter 60 mm
Component name XVG
Device mounting Tube mounting with fixing plate
Light source LED steady red
LED steady green
LED steady amber
LED steady blue
Light block color Red/orange/green/blue
Indicator bank base type Base with integrated buzzer
Complementary
Rated supply voltage 24 V AC/DC
Cable cross section 0.33 mm²
Discrete output type PNP and NPN
[Uimp] rated impulse withstand voltage 0.5 kV
Current consumption 207 mA
Noise level 85 dB
Power consumption in W 4.8 W
Fundamental frequency 2.64 kHz
Product weight 0.41 kg
Environment
Product certifications CE
EAC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
IP degree of protection IP42
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.3 cm
Package 1 Width 14.1 cm
Package 1 Length 55.0 cm
Package 1 Weight 603.0 g
Unit Type of Package 2 S06
Number of Units in Package 2 30
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 29.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months