This Application will be decommissioned as of January 7th 2025

XVLA313 |
Schneider-Electric
 
XVLA313 picture- web-product-data-sheet
XVLA313
LED pilot light with integral lens cap, Harmony XVL, green, 12mm, IP40/IP65, covered LED, lugs, 5V
Schneider Electric
Characteristics
Main
Range of product Harmony XVL
Product or component type LED pilot light with integral lens cap
Component name XVL
Mounting diameter 12 mm
Light source Covered LED
Light block colour Green
Protection type Built-in by diode
Integral ballast resistor
[Us] rated supply voltage 5 V
IP degree of protection IP65 (with seal XVLZ911) conforming to IEC 60529
IP65 (with seal XVLZ911) conforming to NF C 20-010
IP40 conforming to IEC 60529
IP40 conforming to NF C 20-010
Complementary
Supply circuit type DC
Connections - terminals Threaded connector: clamping capacity 1 x 0.2...1 x 1.5 mm²
Current consumption 25 mA
[Ui] rated insulation voltage 50 V conforming to IEC 60947-1
Bulb lifespan 100000 h
Nominal voltage limit 0.8...1.1 Un
Terminals description ISO n°1 (X1-X2)PL
Height 16 mm
Width 16 mm
Depth 51 mm
Net weight 0.007 kg
Environment
Product certifications CSA
UL
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Overvoltage category Class 3 conforming to IEC 60536
Class 3 conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 1.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 7.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.0 cm
Package 2 Width 13.0 cm
Package 2 Length 13.0 cm
Package 2 Weight 74.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 50
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 550.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months