|
|
|
XVLX08
Tightening tool, Harmony XVL, for 8mm pilot light
|
|
|
Main
Range of product
|
Harmony XVL
|
Accessory / separate part designation
|
Tightening tool
|
Accessory / separate part type
|
Tool
|
Accessory / separate part category
|
Mounting and fixing accessories
|
Accessory / separate part destination
|
Ø 8 mm pilot light
|
Complementary
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.0 cm
|
Package 1 Width
|
3.0 cm
|
Package 1 Length
|
9.0 cm
|
Package 1 Weight
|
20.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
5.0 cm
|
Package 2 Width
|
9.0 cm
|
Package 2 Length
|
14.0 cm
|
Package 2 Weight
|
200.0 g
|
Unit Type of Package 3
|
S01
|
Number of Units in Package 3
|
20
|
Package 3 Height
|
15.0 cm
|
Package 3 Width
|
15.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
479.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
"WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
|
Contractual warranty
|
|