This Application will be decommissioned as of January 7th 2025

XVLX12 |
Schneider-Electric
 
XVLX12 picture- web-product-data-sheet
XVLX12
Tightening tool , Harmony XVL, for 12 mm pilot light
Schneider Electric
Characteristics
Main
Range of product Harmony XVL
Accessory / separate part designation Tightening tool
Accessory / separate part type Tool
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Ø 12 mm pilot light
Complementary
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 4 cm
Package 1 Length 10.2 cm
Package 1 Weight 40 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3 cm
Package 2 Width 12 cm
Package 2 Length 14 cm
Package 2 Weight 408 g
Unit Type of Package 3 S01
Number of Units in Package 3 20
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.02 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months