|
|
|
XVMB1RA
indicator bank without buzzer + 2 illuminated units - Ø 45mm - 24 V AC/DC
|
|
|
|
|
End of Commercialization JUL 01, 2020
|
|
|
|
|
Main
Range of product
|
Harmony XVM
|
Product or component type
|
Pre-assembled and pre-cabled indicator bank
|
Beacon or indicator bank unit type
|
2 illuminated units
|
Component name
|
XVM
|
Light source
|
Orange incandescent bulb with BA 15d base steady signalling <5 W
Red incandescent bulb with BA 15d base steady signalling <5 W
|
Light block color
|
Red/orange
|
[Us] rated supply voltage
|
24 V AC/DC
|
Indicator bank base type
|
Base without buzzer
|
Mounting mode
|
Vertical
|
Complementary
Kit composition
|
Plastic fixing plate
Aluminium support tube
Cover
Base unit
|
Mounting diameter
|
45 mm
|
Connections - terminals
|
Flying leads,clamping capacity: 1 x 0.325 mm² (AWG 22)
|
Marking
|
CE
|
Mounting support
|
Aluminium tube
|
[Ui] rated insulation voltage
|
250 V conforming to IEC 60947-1
|
Nominal voltage limit
|
0.85...1.1 Un conforming to IEC 60947-5-1
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60947-1
|
Net weight
|
0.392 kg
|
Environment
IP degree of protection
|
IP42 vertical position conforming to IEC 60529
|
Product certifications
|
CCC
|
Standards
|
EN/IEC 60947-5-1
EN/IEC 60947-1
|
Ambient air temperature for storage
|
-25…70 °C
|
Ambient air temperature for operation
|
-10…50 °C
|
Overvoltage category
|
Class I conforming to IEC 60947-1
Class I conforming to IEC 60947-5-1
Class I conforming to IEC 61140
|
Protective treatment
|
TC
|
Offer Sustainability
SCIP Number
|
6797f094-b2bf-48a4-981a-58794615fad0
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|