This Application will be decommissioned as of January 7th 2025

XVMB2RASWSB |
Schneider-Electric
 
XVMB2RASWSB picture- web-product-data-sheet
XVMB2RASWSB
Pre assembled and pre cabled beacon, Harmony XVM, indicator bank, with buzzer + 2 illuminated units, Ø 45 mm, 24 V AC/DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVM
Product or component type Pre-assembled and pre-cabled beacon
Beacon or indicator bank unit type 2 illuminated units
Component name XVM
Light source Orange super bright LED with BA 15d base steady signalling
Red super bright LED with BA 15d base steady signalling
Light block color Red/orange
[Us] rated supply voltage 24 V AC/DC
Indicator bank base type Base with integrated buzzer
Mounting mode Horizontal
Complementary
Kit composition Cover
Base unit
Plastic fixing plate
Mounting diameter 45 mm
Connections - terminals Flying leads,clamping capacity: 1 x 0.325 mm² (AWG 22)
Marking CE
Mounting support Base
Short-circuit protection 0.2 A
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
Nominal voltage limit 0.85...1.1 Un conforming to IEC 60947-5-1
Current consumption 18 mA on base unit
20 mA on flash discharge tube unit
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
Flashing frequency 0.8 Hz
Fundamental frequency 4 kHz
Net weight 0.202 kg
Environment
IP degree of protection IP54 horizontal position conforming to IEC 60529
Product certifications CCC
Standards EN/IEC 60947-5-1
EN/IEC 60947-1
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -10…50 °C
Overvoltage category Class II conforming to IEC 60947-1
Class II conforming to IEC 60947-5-1
Class II conforming to IEC 61140
Protective treatment TC
Noise level 0…80 dB at 1 m
Offer Sustainability
SCIP Number 6797f094-b2bf-48a4-981a-58794615fad0
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months