This Application will be decommissioned as of January 7th 2025

XVMC213T |
Schneider-Electric
 
XVMC213T picture- web-product-data-sheet
XVMC213T
Base mounting unit with cover, Harmony XVM, fixing tube 250mm with bracket, plastic, white, 45mm, without buzzer
Schneider Electric
Characteristics
Main
Range of product Harmony XVM
Product or component type Base unit kit
Kit composition Bracket
250 mm support tube
Base unit
Cover
Component name XVM
Indicator bank base type Base without buzzer
Complementary
Mounting diameter 45 mm
Housing colour White
Connections - terminals Screw terminals, 1 x 0.325...1 x 1.5 mm²
Marking CE
Net weight 0.298 kg
Environment
Standards IEC 60947-1
IEC 60947-5-1
Product certifications CCC
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class I aluminium tube mounting conforming to IEC 60947-1
Class I aluminium tube mounting conforming to IEC 60947-5-1
Class I aluminium tube mounting conforming to IEC 61140
IP degree of protection IP40 any position except vertical position conforming to IEC 60529
IP42 vertical position conforming to IEC 60529
Protective treatment TC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 5.5 cm
Package 1 Length 32 cm
Package 1 Weight 292 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.835 kg
Offer Sustainability
SCIP Number 6797f094-b2bf-48a4-981a-58794615fad0
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months