|
|
|
XVMM1RAGBS
indicator bank with buzzer + 4 illuminated units - Ø 45 mm - 230 V AC
|
|
|
|
|
End of Commercialization JUL 01, 2020
|
|
|
|
|
Main
Range of product
|
Harmony XVM
|
Product or component type
|
Pre-assembled and pre-cabled indicator bank
|
Beacon or indicator bank unit type
|
4 illuminated units
|
Component name
|
XVM
|
Light source
|
Orange incandescent bulb with BA 15d base steady signalling <5 W
Green incandescent bulb with BA 15d base steady signalling <5 W
Red incandescent bulb with BA 15d base steady signalling <5 W
Blue incandescent bulb with BA 15d base steady signalling <5 W
|
Light block color
|
Red/orange/green/blue
|
[Us] rated supply voltage
|
230 V AC
|
Indicator bank base type
|
Base with integrated buzzer
|
Mounting mode
|
Vertical
|
Complementary
Kit composition
|
Cover
Aluminium support tube
Plastic fixing plate
Base unit
|
Mounting diameter
|
45 mm
|
Connections - terminals
|
Flying leads,clamping capacity: 1 x 0.325 mm² (AWG 22)
|
Marking
|
CE
|
Mounting support
|
Aluminium tube
|
[Ui] rated insulation voltage
|
250 V conforming to IEC 60947-1
|
Nominal voltage limit
|
0.85...1.1 Un conforming to IEC 60947-5-1
|
Current consumption
|
18 mA on base unit
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60947-1
|
Fundamental frequency
|
4 kHz
|
Net weight
|
0.496 kg
|
Environment
IP degree of protection
|
IP42 vertical position conforming to IEC 60529
|
Product certifications
|
CCC
|
Standards
|
EN/IEC 60947-1
EN/IEC 60947-5-1
|
Ambient air temperature for storage
|
-25…70 °C
|
Ambient air temperature for operation
|
-10…50 °C
|
Overvoltage category
|
Class I conforming to IEC 60947-1
Class I conforming to IEC 60947-5-1
Class I conforming to IEC 61140
|
Protective treatment
|
TC
|
Noise level
|
0…80 dB at 1 m
|
Contractual warranty
|
|