Schneider-Electric
 
XVR12B03S picture- web-product-data-sheet
XVR12B03S
Prewired rotating mirror beacon, Harmony XVR, 120 mm, green, with buzzer 50...90 dB, 24 V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVR
Product or component type Prewired rotating mirror beacon
Sound signalling Buzzer
Device short name XVR
Mounting diameter 120 mm
IP degree of protection IP23 conforming to IEC 60529
[Us] rated supply voltage 24 V AC/DC
Light source High luminosity LED, green
Noise level 50…90 dB (continuous or intermittent tone) at 1 m
Complementary
Material ABS (acrylonitrile butadiene-styrene): body part
AS: globe
CAD overall width 120 mm
CAD overall depth 120 mm
Net weight 0.5 kg
Marking CE
Product mounting By 3 M5 screws
Supply voltage limits 19…30 V DC
21.6…26.4 V AC
[Uimp] rated impulse withstand voltage 0.8 kV
Current consumption 196 mA
Flashing frequency 2.3 Hz
Clamping connection capacity 0.83 mm²
AWG gauge AWG 18
Cable length 400 mm
Environment
Standards EN 61000-6-2
EN 61000-6-4
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
Electrical shock protection class Class II conforming to IEC 61140
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months