Schneider-Electric
 
XVR13B05L picture- web-product-data-sheet
XVR13B05L
Rotating beacon, Harmony XVR, 130mm, orange, without buzzer, 24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVR
Product or component type Prewired rotating mirror beacon
Sound signalling Without
Device short name XVR
Mounting diameter 130 mm
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
[Us] rated supply voltage 24 V AC/DC
Light source High luminosity LED, orange
Complementary
Material ABS (acrylonitrile butadiene-styrene): body part
PC: globe
CAD overall width 130 mm
CAD overall depth 130 mm
Net weight 0.82 kg
Marking CE
Product mounting By 3 M6 screws
[Uimp] rated impulse withstand voltage 0.8 kV
Current consumption 125 mA
Flashing frequency 2.7 Hz
Clamping connection capacity 1.25 mm²
AWG gauge AWG 18
Cable length 400 mm
Environment
Standards EN/IEC 61000-6-2
EN/IEC 61000-6-4
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -30…50 °C
Electrical shock protection class Class II conforming to IEC 61140
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.000 cm
Package 1 Width 18.700 cm
Package 1 Length 18.700 cm
Package 1 Weight 1.142 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.128 kg
Unit Type of Package 3 P06
Number of Units in Package 3 24
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 40.412 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months