Schneider-Electric
 
XVR3B03S picture- web-product-data-sheet
XVR3B03S
Beacon, Harmony XVR, Illuminated beacon with buzzer, green, 100mm, 70...90dB, integral LED, 12...24V DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVR
Product or component type Beacon
Device short name XVR3
Beacon or indicator bank unit type LED unit
Sound signalling Buzzer: 70…90 dB at 1 m
Mounting diameter 100 mm
Light source LED, green
Device application Automated guided vehicle (AGV)
Bulldozer
Forklift
Complementary
Signalling type Rotating
Flashing
Blinking
Assembly style Ready assembled
Material PC (polycarbonate): lenses
PBT (polybutylene terephthalate) + PC (polycarbonate): body
EPDM (ethylene propylene diene monomer): base
[Us] rated supply voltage 12...24 V DC
[Ue] rated operational voltage 10...30 V DC
Inrush current 3 A
Power consumption in W 3.1 W
Marking CE
Installation direction Upright indoor
Sideways indoor
Inverted indoor
Upright outdoor
Electrical insulation class Class II
Current consumption 3000 mA
Length 100 mm
Width 100 mm
Height 139 mm
Net weight 0.538 kg
Environment
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -35…70 °C
Relative humidity 35…85 % without condensation
Vibration resistance 4.6 gn (sideways)
4.6 gn (inverted)
7.1 gn (upright)
IP degree of protection IP23 (sideways)
IP23 (inverted)
IP23 (upright)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.5 cm
Package 1 Width 14.3 cm
Package 1 Length 13.8 cm
Package 1 Weight 3.68 kg
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 29.44 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"