Schneider-Electric
 
XVR3Z001 picture- web-product-data-sheet
XVR3Z001
External lens for multi functional LED beacon, Harmony XVR
Schneider Electric
Characteristics
Main
Range of product Harmony XVR
Product or component type External lens
Device short name XVR3
Beacon or indicator bank unit type LED unit
Mounting diameter 100 mm
Light source LED, clear
Device application Forklift
Automated guided vehicle (AGV)
Bulldozer
Complementary
Signalling type Flashing
Rotating
Blinking
Assembly style Ready assembled
Material PC (polycarbonate)
Length 100 mm
Width 100 mm
Height 107 mm
Net weight 0.083 kg
Environment
Product certifications CE
Ambient air temperature for storage -35…70 °C
IP degree of protection IP65
Ambient air temperature for operation -20…50 °C
Vibration resistance 7.1 gn
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.2 cm
Package 1 Width 15.6 cm
Package 1 Length 10.2 cm
Package 1 Weight 183.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 39.7 cm
Package 2 Length 59.8 cm
Package 2 Weight 2.84 kg