Schneider-Electric
 
XVRZR2 picture- web-product-data-sheet
XVRZR2
Harmony XVR, Reflecting Prism, for beacon 106 mm
Schneider Electric
Characteristics
Main
Range of product Harmony XVR
Accessory / separate part designation Reflecting prism
Accessory / separate part category Lighting accessories
Accessory / separate part destination Ø 106 mm rotating mirror beacon
Complementary
Accessory / separate part type Reflecting prism
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.4 cm
Package 1 Width 11.2 cm
Package 1 Length 11.2 cm
Package 1 Weight 67.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 972.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months