Schneider-Electric
 
XVS10GMW picture- web-product-data-sheet
XVS10GMW
Multisound siren, Harmony XVS, white colour, 106dB, 2tones, 120V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XVS
Product or component type Siren
Device short name XVS
Colour White
Signalling type 2 tones siren
[Us] rated supply voltage 120 V AC
Noise level 106 dB (continuous or intermittent tone) at 1 m
Complementary
Material PC: body
Net weight 1 kg
Marking CE
[Uimp] rated impulse withstand voltage 4 kV
Current consumption 80 mA at 120 V
Clamping connection capacity <= 1 x 1.5 mm²
Electrical connection Cable: 6.5…8.5 mm
Width 114 mm
Height 114 mm
Depth 153.2 mm
Environment
Standards IEC 60947-1
IEC 60947-5-1
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -30…50 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP53
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.000 cm
Package 1 Width 14.200 cm
Package 1 Length 14.200 cm
Package 1 Weight 1.239 kg
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 11.192 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months