Schneider-Electric
 
XVS14GMW picture- web-product-data-sheet
XVS14GMW
Multisound siren, prewired, Harmony XVS, white colour, 0...105 dB, 43 tones, 120V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XVS
Product or component type Multisound siren
Device short name XVS
Complementary
Colour White
Material PC (polycarbonate): back cover
PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene): front
PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene): back
Net weight 1.2 kg
Marking CE
Mounting support Bracket
Fixing mode 3 holes Ø 9 mm
[Uimp] rated impulse withstand voltage 4 kV
Current consumption 100 mA at 120 V
Electrical connection Cable: 6.5…8.5 mm, 0.33 mm² / AWG 22 (signalling circuit)
Cable: 6.5…8.5 mm, 0.52 mm² / AWG 20 (power circuit)
Width 140 mm
Height 114 mm
Depth 223 mm
Environment
Signalling type 43 tones siren
Standards IEC 61000-6-2
IEC 61000-6-3
IEC 60947
EN 60947-5
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP53 conforming to IEC 60529
[Us] rated supply voltage 120 V AC
Noise level 0…105 dB (continuous or intermittent tone) at 1 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.49 cm
Package 1 Width 16 cm
Package 1 Length 27.94 cm
Package 1 Weight 1.56 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 10.856 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 24
Package 3 Height 60 cm
Package 3 Width 80 cm
Package 3 Length 24 cm
Package 3 Weight 38.064 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months