Schneider-Electric
 
XVS96BMBP picture- web-product-data-sheet
XVS96BMBP
Electronic alarm, Harmony XVS, black, PNP, mounting support DIN 96, 0...96 dB, 16 tones, 4 channels, 12...24 V DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVS
Product or component type Electronic alarm
Device short name XVS
Complementary
Colour Black
Material PC (polycarbonate): terminal cover
PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene): body
Marking CE
Overvoltage category Class II conforming to EN/IEC 61140
Mounting support 96 mm DIN rail
[Us] rated supply voltage 12...24 V DC
[Uimp] rated impulse withstand voltage 0.8 kV
Current consumption 250 mA at 12 V
292 mA at 12 V
292 mA at 24 V
354 mA at 24 V
Clamping connection capacity <= 1 x 1.5 mm²
Width 96 mm
Height 96 mm
Depth 58.1 mm
Net weight 0.4 kg
Environment
Discrete output type PNP
Signalling type 16 tones alarm
Standards EN/IEC 60947-5-1
EN/IEC 60947-1
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -20…50 °C
IP degree of protection Panel mounted: IP54 conforming to EN/IEC 60529
Noise level 0…96 dB (continuous or intermittent tone) at 1 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.500 cm
Package 1 Width 14.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 536.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 16
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.843 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months