Schneider-Electric
 
XVS96BMWN picture- web-product-data-sheet
XVS96BMWN
Electronic alarm, Harmony XVS, white, NPN, mounting support DIN 96, 0…96dB, 16tones, 4 channels, 12…24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVS
Product or component type Electronic alarm
Device short name XVS
Complementary
Colour White
Material PC (polycarbonate): terminal cover
PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene): body
Marking CE
Overvoltage category Class II conforming to IEC 61140
Mounting support 96 mm DIN rail
[Us] rated supply voltage 12...24 V DC
[Uimp] rated impulse withstand voltage 0.8 kV
Current consumption 250 mA at 12 V
292 mA at 12 V
292 mA at 24 V
354 mA at 24 V
Clamping connection capacity <= 1 x 1.5 mm²
Width 96 mm
Height 96 mm
Depth 58.1 mm
Product weight 0.4 kg
Environment
Discrete output type NPN
Signalling type 16 tones alarm
Standards IEC 60947-1
IEC 60947-5-1
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -20…50 °C
IP degree of protection Panel mounted: IP54 conforming to IEC 60529
Noise level 0…96 dB (continuous or intermittent tone) at 1 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 14.1 cm
Package 1 Length 14.1 cm
Package 1 Weight 534.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months