Schneider-Electric
 
XVSV7BBN picture- web-product-data-sheet
XVSV7BBN
Editable voice alarms, Harmony XVS, black, mounting 72mm DIN rail, NPN, 12...24V DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVS
Product or component type Editable electronic alarm
Beacon or indicator bank unit type Sound unit
Device short name XVSV
Complementary
Colour Dark grey
Input type Bit: 6 channel input
Binary: 63 channel input
Assembly style Ready assembled
Material PC (polycarbonate): body
PC (polycarbonate): back cover
TPE (thermoplastic elastomer): front panel
NBR (nitrile butadiene rubber)
Marking CE
Overvoltage category Class II conforming to EN/IEC 61140
Mounting support 72 mm DIN rail
[Us] rated supply voltage 12...24 V DC
[Ue] rated operational voltage 10...30 V DC
[Ui] rated insulation voltage 250 V
Inrush current 30 A
Associated fuse rating 1 A
[Uimp] rated impulse withstand voltage 2.5 kV conforming to IEC 60947-1
Power consumption in W 1.8 W
Current consumption 75 mA at 24 V DC
Clamping connection capacity <= 1 x 1.5 mm²
Device application Printing
Subway
Packaging
Mounting diameter 80 mm
Width 80 mm
Height 80 mm
Depth 24.9 mm
Net weight 0.142 kg
Environment
Discrete output type NPN
Signalling type Adjustable vocal sound
Standards EN/IEC 60947-5-1
Protective treatment TC
Ambient air temperature for storage -20…60 °C
Ambient air temperature for operation -10…55 °C
Pollution degree 2
Relative humidity 35…85 % without condensation
Vibration resistance 7 gn
IP degree of protection Panel mounted: IP65 conforming to EN/IEC 60529
Wall mounted: IP20
Noise level 0…89 dB (stop or suppress) at 1 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 11.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 311.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.541 kg
Unit Type of Package 3 P06
Number of Units in Package 3 160
Package 3 Height 75 cm
Package 3 Width 40 cm
Package 3 Length 80 cm
Package 3 Weight 74.76 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"