Schneider-Electric
 
XVSZ084 picture- web-product-data-sheet
XVSZ084
Gasket, for DIN72 editable voice alarms
Schneider Electric
Characteristics
Main
Range of product Harmony XVS
Product or component type Gasket
Device short name XVSZ
Complementary
Assembly style Ready assembled
Material NBR (nitrile butadiene rubber)
Net weight 0.0016 kg
Height 77.6 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 0.4 cm
Package 1 Length 7.8 cm
Package 1 Weight 2 g
Unit Type of Package 2 S01
Number of Units in Package 2 1
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 0.227 kg
Package 3 Height 7.8 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov