Schneider-Electric
 
XVUC020Q picture- web-product-data-sheet
XVUC020Q
Harmony XVU, Body extender for modular tower lights, silver, Ø60
Schneider Electric
Characteristics
Main
Range of product Harmony XVU
Product or component type Modular tower light
Mounting diameter 60 mm
Accessory / separate part type Long body tube
Accessory / separate part category Mounting and fixing accessory
Complementary
Material PBT + ABS (UL94-V0)
PC (UL94 V-0)
Product compatibility XVU
[Us] rated supply voltage 110...240 V AC
24 V AC/DC
Length 100 mm
Net weight 0.093 kg
Environment
Product certifications CE
CSA
UL
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…50 °C
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 9.1 cm
Package 1 Length 26.8 cm
Package 1 Weight 245 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov