Schneider-Electric
 
XVUC21MQP picture- web-product-data-sheet
XVUC21MQP
Base unit with top cover for modular tower lights, silver, Ø60, PNP, 100...240 V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XVU
Product or component type Modular tower light
Beacon or indicator bank unit type Base unit
Mounting diameter 60 mm
Component name XVU
Housing colour Silver
Complementary
Kit composition Base unit (PNP)
Cover
Fixing mode Direct or tube fixing
Material PBT (polybutylene terephthalate) V-0 conforming to UL 94
ABS (acrylonitrile butadiene-styrene) V-0 conforming to UL 94
PC (polycarbonate) V-0 conforming to UL 94
Assembly style Customer assembly, up to 5 units
[Us] rated supply voltage 100...240 V AC +/- 10 %
Current consumption <= 400 mA
Length 151 mm
Net weight 0.235 kg
Environment
Product certifications CSA
UL
CE
CCC
Ambient air temperature for storage -20…65 °C
Ambient air temperature for operation 0…50 °C
Vibration resistance 2 gn
IP degree of protection IP65
Electrical shock protection class Class II on base unit conforming to IEC 61140
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov