|
|
|
XVUC9VP
Modular tower light, Harmony XVU, Audible unit, black, 60mm, sound, pulse signal, 24V AC DC
|
|
|
Main
Range of product
|
Harmony XVU
|
Product or component type
|
Modular tower light
|
Beacon or indicator bank unit type
|
Sound unit
|
Mounting diameter
|
60 mm
|
Component name
|
XVU
|
Housing colour
|
Black
|
Complementary
Signalling type
|
Steady
|
Material
|
PBT + ABS (UL94-V0) V-2 conforming to UL 94
|
Assembly style
|
Customer assembly
|
[Us] rated supply voltage
|
24 V DC
|
Maximum power dissipation in W
|
4.1 W
|
Current consumption
|
<= 190 mA
|
Length
|
155 mm
|
Net weight
|
0.219 kg
|
Environment
Product certifications
|
CE
CSA
UL
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-20…50 °C
|
IP degree of protection
|
IP54
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.0 cm
|
Package 1 Width
|
9.3 cm
|
Package 1 Length
|
26.7 cm
|
Package 1 Weight
|
385.0 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
10.425 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
96
|
Package 3 Height
|
80.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
60.0 cm
|
Package 3 Weight
|
50.468 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
C06fce4f-aea2-46a5-aadb-0b38d1efbe3f
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
|
|