This Application will be decommissioned as of January 7th 2025

XX218A3PHM12 |
Schneider-Electric
 
XX218A3PHM12 picture- web-product-data-sheet
XX218A3PHM12
Ultrasonic sensors XX, ultrasonic sensor cylindrical M18, 2 emptying levels, Sn 0.5 m, NO, M12
Characteristics
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name Application
Sensor name XX2
Sensor design Cylindrical M18
Detection system Diffuse
[Sn] nominal sensing distance 0.5 m adjustable with remote teach push-button
Material Plastic
Type of output signal Discrete
Discrete output function 1 NO
Wiring technique 3-wire
Discrete output type PNP
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M12 4 pins
Product specific application For 2 emptying levels monitoring
[Sd] sensing range 0.051…0.508 m
Beam angle 6 °
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material Valox
Front material Epoxy
Thread type M18 x 1
Supply voltage limits 10…28 V DC
[Sa] assured operating distance 0.051…0.508 m (teach mode)
Maximum differential travel 2.5 mm
Blind zone 0…51 mm
Transmission frequency 300 kHz
Repeat accuracy 1.27 %
Deviation angle from 90° of object to be detected -7…7 °
Minimum size of detected object Cylinder diameter 2.5 mm at 0.15 m
Status LED Setting-up assistance: 1 LED (dual colour)
Supply on: 1 LED (green)
Output state: 1 LED (yellow)
Current consumption 40 mA
Maximum switching current 100 mA with overload and short-circuit protection
Maximum voltage drop 1 V
Maximum delay first up 100 ms
Maximum delay response 15 ms
Maximum delay recovery 1000 ms
Marking CE
Threaded length 43 mm
Height 18 mm
Width 18 mm
Depth 79 mm
Net weight 0.033 kg
Environment
Standards IEC 60947-5-2
Product certifications cCSAus
UL
Ambient air temperature for operation -20…65 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.500 cm
Package 1 Length 8.400 cm
Package 1 Weight 45.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 15
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 991.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 435317c3-e86a-47b7-acde-88c832f96adb
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months