This Application will be decommissioned as of January 7th 2025

XX230A22NA00M12 |
Schneider-Electric
 
XX230A22NA00M12 picture- web-product-data-sheet
XX230A22NA00M12
ultrasonic sensor cylindrical M30 - 2 levels - Sn 2 m - 2 NO - M12
Characteristics
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name General purpose
Sensor name XX2
Sensor design Cylindrical M30
Detection system Diffuse
[Sn] nominal sensing distance 2 m adjustable with teach push-button
Material Plastic
Type of output signal Discrete
Discrete output function 2 NO
Wiring technique 4-wire
Discrete output type NPN
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M12 4 pins
Product specific application For 2 levels monitoring
[Sd] sensing range 0.12…2 m
Beam angle 10 °
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material ULTEM
Front material Silicone
Thread type M30 x 1.5
Supply voltage limits 10…28 V DC
Function available Without synchronisation mode
[Sa] assured operating distance 0.12…2 m (teach mode)
Maximum differential travel 2.5 mm
Blind zone 0…120 mm
Transmission frequency 200 kHz
Repeat accuracy 0.9 %
Deviation angle from 90° of object to be detected -10…10 °
Minimum size of detected object Cylinder diameter 1.6 mm at 0.635 m
Status LED Output state: 1 LED (green/red (flashing))
Setting-up assistance: 1 LED (green/red (flashing))
Distance indication: 1 LED (yellow)
Current consumption 100 mA
Maximum switching current 100 mA with overload and short-circuit protection
Maximum voltage drop 1 V
Maximum delay first up 1000 ms
Maximum delay response 150 ms
Maximum delay recovery 1000 ms
Marking CE
Threaded length 45 mm
Height 35 mm
Width 35 mm
Depth 85 mm
Net weight 0.091 kg
Environment
Standards IEC 60947-5-2
Product certifications UL
cCSAus
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -10…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.6 cm
Package 1 Width 7.6 cm
Package 1 Length 15.2 cm
Package 1 Weight 226.796 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months