This Application will be decommissioned as of January 7th 2025

XX512A1KAM8 |
Schneider-Electric
 
XX512A1KAM8 picture- web-product-data-sheet
XX512A1KAM8
Ultrasonic sensors XX, ultrasonic sensor cylindrical M12, Sn 0.05 m, 2 NO, M8 connector
Characteristics
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name General purpose
Sensor name XX5
Sensor design Cylindrical M12
Detection system Diffuse
[Sn] nominal sensing distance 0.05 m fixed
Material Plastic
Type of output signal Discrete
Discrete output function 2 NO
Wiring technique 4-wire
Discrete output type PNP and NPN
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M8 4 pins
[Sd] sensing range 0.0064…0.051 m
Beam angle 11 °
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material ULTEM
Front material Epoxy
Thread type M12 x 1
Supply voltage limits 10…28 V DC
[Sa] assured operating distance 0.0064…0.051 m
Maximum differential travel 0.7 mm
Blind zone 0…6.4 mm
Transmission frequency 500 kHz
Repeat accuracy 0.7 %
Deviation angle from 90° of object to be detected -10…10 °
Minimum size of detected object Cylinder diameter 2.5 mm
Flat bar 1 mm wide
Status LED Supply on: 1 LED (green)
Output state: 1 LED (yellow)
Current consumption 25 mA
Maximum switching current 100 mA with overload and short-circuit protection
Maximum voltage drop 1 V
Switching frequency <= 125 Hz
Maximum delay first up 20 ms
Maximum delay response 2 ms
Maximum delay recovery 2 ms
Marking CE
Threaded length 38 mm
Height 12 mm
Width 12 mm
Depth 50 mm
Net weight 0.011 kg
Environment
Standards IEC 60947-5-2
Product certifications UL
Ambient air temperature for operation -20…65 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 4.0 cm
Package 1 Length 6.6 cm
Package 1 Weight 28.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 35
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.258 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 435317c3-e86a-47b7-acde-88c832f96adb
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months